Nates Robot

by StarkNI

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
65.7 6   
SparkFun DC/DC Converter Breakout
Only 5 left! BOB-09370
142.62
You save:
61.08 (30%)
6   
Logic Level Converter
Retired BOB-08745
9 6   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
13.8 12   
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
Retired WRL-11217
155.7 6   
Cannot be ordered at this time.
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
0.5 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
21 12   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
LED - Basic Green 5mm
In stock COM-09592
2.7 6   
Enclosure - Aluminum (115x65x35mm)
Retired PRT-11350
29.7 6   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
12.6 6   
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
LED - Super Bright Red
In stock COM-00528
1.05 1   
Total: 484.27