Science fair

by Member #414225

Favorited Favorite 0

I am going to be making a weather proof weather station for the AVRSEF in 2014. The weather station is going to be user friendly, easy readouts, ( hopefully ) equal or better than the local weather station, and be able to run completely on its own.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
USB Battery Pack - 1800 mAh
Retired PRT-11359
14.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
17.9 2   
Cannot be ordered at this time.
Weather Board - USB
Retired SEN-10586
89.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Toggle Switch Cover - Waterproof
Retired COM-11146
0.5 1   
Cannot be ordered at this time.
Total: 187.3