This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: These are 155mm long jumpers terminated as female to female. Use these to jumper from any male header on any board, to any other male header. Multiple jumpers can be installed next to one another on a 0.1" header. Comes as 1 package of one hundred jumpers (colors shown).
Note: The pictures for this item show only 10 jumpers but this is a pack of 100 female to female jumpers. To give you an idea of what 100 of these jumpers looks like there is also a picture of 100 male to female jumpers, but again these are female to female. Pictures will be updated as soon as possible.
Dimensions: 155mm long
This is a SparkFun exclusive! These are 155mm long jumpers with female connectors on both ends. Use these to jumper from any …
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
Alligator clips (or Crocodile clips, if you prefer) are likely to be the most useful thing on your workbench besides the work…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as male to female. Use these to jumper from any male…
This is a SparkFun exclusive! These are 155mm long jumpers terminated as male to female. Use these to jumper from any male or…
This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin JST conn…
This is a SparkFun exclusive! These are 155mm long jumpers with male connectors on both ends. Use these to jumper from any fe…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as male to male. Use these to jumper from any female…
This is a very large row of high quality machine pin headers - break to fit. 40 pins that can be cut to any size. Used with c…
This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin JST co…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as male to female. Use these to jumper from any male…
Jumper wires are awesome. Just a little bit of stranded core wire with a nice solid pin connector on either end. They have th…
Jumper wires are awesome. Just a little bit of stranded core wire with a nice solid female connector on either end. They have…
This is a simple four wire cable. Great for jumping from board to board or just about anything else. There is a 4-pin JST con…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as female to female. Use these to jumper from any ma…
This is a simple six wire cable. Great for jumping from board to board or just about anything else. There is a 6-pin Molex co…
This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin Molex co…
This is a 12" servo extension cable. This comes in very handy when your servo is further away from the controller than the wi…
This is a simple two wire cable. It has bare wires on both ends with a Molex A and B connector in the middle. With thicker 18…
This is a SparkFun exclusive! These are 155mm long jumpers terminated as male to female. Use these to jumper from any male or…
These are 155mm long jumpers terminated as male to male. Use these to jumper from any female header on any board, to any othe…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
Based on 3 ratings:
by 57bravo verified purchaser
I depend on these for rigging together prototypes and debugging buggy boards that I’ve rolled.
by Member #31397 verified purchaser
Very useful for prototyping circuits.
Forgot your password?
No account? Register one!
Are these made to fit over the 0.025" square pins you find on wirewrap sockets and pin strips?