by Tim Bass
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Mini Pushbutton Switch
COM-00097 |
4.5 | 10 | |
Surface Mount DPDT Switch
COM-00597 |
1.6 | 1 | |
SparkFun Power Cell - LiPo Charger/Booster
PRT-11231 |
19.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
6.95 |
1
Cannot be ordered at this time. |
|
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
3.5 | 1 | |
FM Radio Transmitter Breakout- NS73M
WRL-08482 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun FM Tuner Evaluation Board - Si4703
WRL-10663 |
19.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
2.1 | 2 | |
Voltage Regulator - 3.3V
COM-00526 |
4.2 | 2 | |
Polymer Lithium Ion Battery - 40mAh
PRT-11316 |
4.5 |
1
Cannot be ordered at this time. |
|
Text-to-Speech Module - Emic 2
DEV-11711 |
59.95 |
1
Cannot be ordered at this time. |
|
Teensy 3.0
DEV-11780 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 173.6 |