Lab

by aml25

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
99.8 4   
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
23.9 2   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
13.9 2   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 500mm
In stock SEN-08681
33.9 2   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
11.8 4   
Piezo Element
In stock SEN-10293
6 4   
Force Sensitive Resistor - Square
In stock SEN-09376
49.75 5   
Infrared Emitters and Detectors
In stock SEN-00241
19.5 10   
Hall Effect Sensor - US1881
In stock COM-09312
1.9 2   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
In stock SEN-08958
59.8 4   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
6 4   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
5.9 2   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
In stock ROB-10189
47.8 4   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2 4   
Heating Pad - 5x10cm
In stock COM-11288
3.95 1   
LED Mixed Bag - 5mm
In stock COM-09881
39.8 4   
Total: 425.7


Start a project on
Hackster.io
with this stuff