Future Rocket 2013 List 2

by Member #373951

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
EM-406 Connector Breakout
Retired BOB-10402
2.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
1.48
You save:
1.47 (50%)
1   
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 315MHz
In stock WRL-10535
5.5 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
Total: 128.43