×

Prolonged severe weather across the U.S. is causing delays including the ability to transport and deliver packages in certain cities. Please see here for more details. Thank you for your continued support and patience.

×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

For James' Snowboard

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Toggle Switch Cover - Waterproof
Retired COM-11146
0.5 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
1.95 1   
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-11272
89.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Out of stock DEV-11113
9.95 1   
9V Snap Connector
In stock PRT-00091
1.25 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
14.95 1   
Total: 118.5