Power Armor

by Datalink

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2.4GHz Antenna - Adhesive (U.FL Connector)
In stock WRL-11320
4.95 1   
XBee Pro 50mW U.FL Connection - Series 2 (ZigBee Mesh)
Retired WRL-10420
204.75 5   
Cannot be ordered at this time.
Transparent OLED Module - 2" (uTOLED-20-G2 )
Retired LCD-11788
359.9 2   
Cannot be ordered at this time.
Total: 569.6

Start a project on
with this stuff