Node 1

by Member #431823

Favorited Favorite 0

Products used in node 1 of my sensor network class project.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Zener Diode - 5.1V 1W
Retired COM-10301
0.5 2   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
USB Cable A to B - 10 Foot
Retired CAB-00513
4.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
9.95 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
0.5 2   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
0.25 1   
Cannot be ordered at this time.
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Total: 113.05