Maker Corps MOS

by Member #450957

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Photocell
In stock SEN-09088
6.4 4   
LED Mixed Bag - 10mm
Retired COM-11459
190.8 24   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (SMD)
In stock PRT-11892
16.8 16   
EL Wire - Green 3m
Retired COM-10194
19.9 2   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
19.8 4   
Cannot be ordered at this time.
LilyPad Arduino USB - ATmega32U4 Board
Retired DEV-11190
199.6 8   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
9.8 4   
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
351.2
You save:
87.8 (20%)
20   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
3.8 4   
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
63.2 16   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
23.9 2   
Cannot be ordered at this time.
Total: 947.6