×

SparkFun will be closing early at 3:30 Friday 5/27 and remain closed Monday for Memorial Day (5/30). Orders placed after 2pm MT on Friday (5/27) will process and ship out on Tuesday (5/31).

Protoshield

by The Doctor Doge

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Yellow 5mm
In stock COM-09594
0.7 2   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.5 2   
Resistor 10k Ohm 1/6th Watt PTH
In stock COM-08374
0.25 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.5 2   
Arduino ProtoShield - Bare PCB
In stock DEV-11665
4.95 1   
Mini Pushbutton Switch
In stock COM-00097
0.7 2   
Total: 7.6


Start a project on
Hackster.io
with this stuff