Troy

by Member #59782

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Only 1 left! PRT-11710
26 4   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
Fio v3 - ATmega32U4
Retired DEV-11520
29.56
You save:
44.34 (60%)
2   
Cannot be ordered at this time.
RN42-XV Bluetooth Module - PCB Antenna
Retired WRL-11601
24.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
13.5 3   
Total: 149.21