Wishlist

by Member #467890

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
SparkFun USB LiPoly Charger - Single Cell
Only 11 left! PRT-12711
17.95 1   
SparkFun GPS Evaluation Board - GP-2106
Retired GPS-10995
9.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-2106 SiRF IV (48 Channel)
Retired GPS-10890
49.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
11.9 2   
Cannot be ordered at this time.
Raspberry Pi Primary Display Cape - 3.2" Touchscreen
Retired LCD-13051
54.95 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
2.1 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 280.18