by Eraticus
Product | Subtotal | Qty | |
---|---|---|---|
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB to Serial Breakout - FT232RL
BOB-00718 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
Battery Holder 3xAA with Cover and Switch - Bare Wire
PRT-10891 |
2.1 | 1 | |
Pocket AVR Programmer
PGM-09825 |
18.5 | 1 | |
USB Mini-B Cable - 6"
CAB-13243 |
2.1 | 1 | |
Total: 47.75 |