Arduino ornament

by Member #464109

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
5V DC to DC Step Up - 2xAA
Retired PRT-08249
11.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
1.1 2   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
LED - 10mm Cycling RGB (slow)
Out of stock COM-11452
2.1 2   
Total: 26.05