Tool Kit - Intermediate (TOL-13087)

by xtopher

Favorited Favorite 0

This box of tools is a happy medium between the beginner and deluxe tool kits. Most of the tools necessary to assemble, solder, and troubleshoot your projects are included here. These tools are tried and true - used here at SparkFun on a daily basis.

The latest version of the kit has upgraded the soldering iron to our much more robust 50W variable temperature type and the screwdriver to our full metal screwdriver set. This kit has been beefed up in ways that make you feel like you have really improved your skillz and need that extra boost of durability!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Iron Stand
In stock TOL-09477
5.95 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.49 1   
SparkFun Safety Glasses
33 available SWG-11046
4.95 1   
Monocle Magnifier - Illuminated
Only 1 left! TOL-09316
9.95 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Diagonal Cutters
17 available TOL-08794
1.95 1   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.5 1   
Needle Nose Pliers
In stock TOL-08793
1.95 1   
Digital Multimeter - Basic
In stock TOL-12966
14.95 1   
Pocket Screwdriver Set
In stock TOL-12891
3.95 1   
Soldering Iron Variable Temperature 50W
Retired TOL-12724
24.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
2.95 1   
Total: 89.44