Valvano MOOC- EDX UT 6.001 Embedded Systems Course

by LariSan

Favorited Favorite 0

Resistor Values of 470 Ohm and 12K Ohm missing suggest ordering elsewhere.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Graphic LCD 84x48 - Nokia 5110
In stock LCD-10168
8.95 1   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
2.1 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Mini Pushbutton Switch
In stock COM-00097
2.7 6   
LED - Basic Green 5mm
In stock COM-09592
0.9 2   
LED - Basic Yellow 5mm
In stock COM-09594
0.9 2   
LED - Basic Red 5mm
In stock COM-09590
0.9 2   
Total: 39