Projects

by zgramana

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Environmental Sensor Breakout - BME680 (Qwiic)
In stock SEN-16466
18.95 1   
Breakout - Air Quality, Temperature, Pressure, Humidity Sensor
Retired DEV-15743
24.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
0.95 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
0.55 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.45 1   
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Shrouded Header (2x13)
In stock PRT-11490
0.24
You save:
0.71 (75%)
1   
RJ45 8-Pin Connector
In stock PRT-00643
1.6 1   
SparkFun RJ45 Breakout
In stock BOB-00716
1.05 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
3.5 1   
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
74.95 1   
Cannot be ordered at this time.
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
48.5 1   
JTAG USB OCD Tiny - Programmer/Debugger for ARM processors
Retired PGM-08278
51.95 1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
Arduino 101
Retired DEV-13787
30 1   
Cannot be ordered at this time.
Teensy Prop Shield
Retired DEV-13995
19.95 1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - SHT15
Retired COM-08227
28.95 1   
Cannot be ordered at this time.
Tsunami Super WAV Trigger
Retired WIG-13810
63.96
You save:
15.99 (20%)
1   
Cannot be ordered at this time.
OpenMV M7 Camera
Retired SEN-14632
65 1   
Cannot be ordered at this time.
TinyFPGA BX Board
Retired DEV-14829
41.95 1   
Cannot be ordered at this time.
3 Color ePaper Display - 7.5in.
Retired SPX-15048
89.95 1   
Cannot be ordered at this time.
HiFive1 - Arduino RISC-V Dev Board
Retired DEV-15026
59.95 1   
Cannot be ordered at this time.
P2110B - Energy Harvesting Modules Powerharvester Receiver - 915 MHz
Retired COM-14995
52.95 1   
Cannot be ordered at this time.
IntelĀ® Movidius Neural Compute Stick
Retired DEV-14922
88.95 1   
Cannot be ordered at this time.
LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)
Retired LCD-14776
9.95
You save:
15 (60%)
1   
Cannot be ordered at this time.
Circular Robotics Chassis Kit (Two-Layer)
Retired ROB-14332
14.95 1   
Cannot be ordered at this time.
Total: 902.8