Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
CAB-13028
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
SKU: CAB-13028
$3.60
In stock
SKU
CAB-13028
Product Overview
This 2x20 flat ribbon-cable fits the GPIO headers on the Raspberry Pi 3, 2, and B+ so you can easily connect to the low-level peripherals and get hacking! This cable has 0.1"-spaced connectors and is keyed for polarity.
Dimensions: 6" long
Documents:
Hookup Accessories
-
-
-
-
-
Pi Tin for the Raspberry Pi - Black
Special Price Current price: $2.95 Regular Price Original price: $6.95In stock -
-
-
-
-
-
-
-
Features & Specs
- 6" long
Documentation
Customer Reviews

Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
$3.60
CAB-13028