Product | Subtotal | Qty | |
---|---|---|---|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
Ceramic Resonator 16MHz
COM-09420 |
0.95 |
1
Cannot be ordered at this time. |
|
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
Diode Small Signal - 1N4148
COM-08588 |
0.25 | 1 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
DC Barrel Power Jack/Connector
PRT-00119 |
1.5 | 1 | |
Total: 33.3 |