NYU Electronics Labs Tools and Supplies

by langsound

Favorited Favorite 0

This is the parts and supplies list for both the NYU Music Technology Electronics Labs: http://nyumusictechelectronicslabs.wordpress.com/ First semester electronics students will need to acquire all these parts. Second semester electronics students will need to confirm they still have these, replacing parts that have been used or committed to previous projects.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Breadboard - Classic
28 available PRT-00112
10.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun Audio Jack Breakout
In stock PRT-10588
2.1 2   
Diagonal Cutters
In stock TOL-08794
2.75 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Needle Nose Pliers
29 available TOL-08793
3.5 1   
Audio Cable 3.5mm 6ft
Retired CAB-08566
1.95 1   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
4.75 5   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
1.9 2   
Cannot be ordered at this time.
Total: 80.3