Time Lapse Dolly

by sjhaluck

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Skate Wheel - 2.975 (Gray)
Retired ROB-12139
20.72 8   
Cannot be ordered at this time.
Dolly Wheel Plate - Idler A (pair)
Only 10 left! ROB-12181
17.97 3   
Dolly Wheel Plate - Drive B (pair)
22 available ROB-12471
5.99 1   
Hub Mount - Quad (Mount B)
Retired ROB-12255
19.96 4   
Cannot be ordered at this time.
Hub - Quad D Mount (90 Degree)
Retired ROB-12349
47.92 8   
Cannot be ordered at this time.
Motor Mount - D Style
Retired ROB-12358
4.99 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 6mm
Retired ROB-12211
4.99 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.50"L)
Retired ROB-12366
1.79 1   
Cannot be ordered at this time.
Ball Bearing - Flanged (1/4" Bore, 1/2" OD)
Retired ROB-12611
1.69 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
7.5 3   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 9/16"; 25 pack)
Retired ROB-12229
8.85 3   
Cannot be ordered at this time.
Center Hole Adapters - 4 pack
23 available ROB-12365
7.96 4   
Flanged Standoff A - 8mm
Retired ROB-12121
10.43 7   
Cannot be ordered at this time.
Skate Wheel Adapter - Shaft Connection
Retired ROB-12329
5.99 1   
Cannot be ordered at this time.
Side Mount Bracket (pair)
Retired ROB-12252
32.89 11   
Cannot be ordered at this time.
Hex Key - 7/64" (Ball End)
Retired ROB-12609
1.49 1   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
49.95 5   
Cannot be ordered at this time.
Standard Gearmotor - 20 RPM (3-12V)
Retired ROB-12288
24.95 1   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
5.99 1   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
5.5 2   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Enclosure for pcDuino/Arduino - Extension Plate (Clear)
Retired PRT-11798
5.95 1   
Cannot be ordered at this time.
Total: 295.97