William's Wishlist

by gallamine

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 1000mAh
In stock PRT-00339
9.95 1   
Polymer Lithium Ion Battery - 2000mAh
Out of stock PRT-08483
12.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
14.95 1   
USB LiPoly Charger - Single Cell
Retired PRT-10161
11.96
You save:
2.99 (20%)
1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-09402
14.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
14.95 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
3.95 1   
Wall Adapter Power Supply - 12VDC 600mA
20 available TOL-09442
5.95 1   
Jumper Wires Premium 6" Mixed Pack of 100
In stock PRT-09194
24.95 1   
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
Total: 144.46