Moondial MK

by Member #343872

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Ribbon - 4-Conductor (Connector)
Retired PRT-11681
9 6   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 7x12cm
Retired COM-12723
27.99 1   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
Retired DEV-11680
10.5 2   
Cannot be ordered at this time.
Z-Axis Conductive Tape - 1/2" (3 yards)
Retired PRT-12042
14.95 1   
Cannot be ordered at this time.
Chiclet Sound Kit
Retired KIT-12713
39.95 1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
ELastoLite Connector - Straight
Retired COM-11920
3.8 4   
Cannot be ordered at this time.
ELastoLite Contact Patch
Retired COM-11919
3.8 4   
Cannot be ordered at this time.
ELastoLite Iron-On Adhesive Strip - 2 inch
Retired COM-11918
4.4 8   
Cannot be ordered at this time.
ELastoLite Circuit Tape - 3 feet
Retired COM-11916
11.8 4   
Cannot be ordered at this time.
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
8.95 1   
Cannot be ordered at this time.
Total: 147.04