LeoJoy VRC with Pro Micro

by stilldavid

Favorited Favorite 0

The idea is that I can use a Pro Micro (Leonardo-compatible) and the LeoJoy library to have a virtual remote control to practice my R/C Heli skills with the r/c unit I’ve got.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pro Micro - 5V/16MHz
In stock DEV-12640
19.95 1   
Servo Cable - Female to Female
Retired ROB-09187
8.85 3   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
In stock CAB-12016
6.97 1   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
4.95 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
3.95 1   
Total: 44.67


Start a project on
Hackster.io
with this stuff