weather logger

by PicklesTheDrummer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
31.9 2   
Cannot be ordered at this time.
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - BMP180
Retired SEN-11824
19.9 2   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
Total: 168.68