ArtDuino Camp Hardware

by Gella

Favorited Favorite 0

For class 8/4-8/8/14

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
711
You save:
37.5 (5%)
30   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
Out of stock WRL-11812
398.25
You save:
21 (5%)
15   
Breakout Board for XBee Module
In stock BOB-08276
49.95
You save:
2.55 (5%)
15   
2mm 10pin XBee Socket
In stock PRT-08272
32.7
You save:
1.8 (5%)
30   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
67.5 15   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
70.5
You save:
3.75 (5%)
15   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Simple
Retired DEV-11201
740.25
You save:
39 (5%)
15   
Cannot be ordered at this time.
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
16.8 8   
Diffused LED - White 10mm
In stock COM-11121
17.1
You save:
0.9 (5%)
30   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
60
You save:
3 (5%)
30   
Total: 2164.05