by wassabi
Product | Subtotal | Qty | |
---|---|---|---|
RFID Reader ID-12LA (125 kHz)
SEN-11827 |
32.5 | 1 | |
RFID Reader Breakout
SEN-08423 |
0.95 |
1
Cannot be ordered at this time. |
|
Optoisolator - 1 Channel
COM-00314 |
0.5 |
1
Cannot be ordered at this time. |
|
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Pro Micro - 5V/16MHz
DEV-12640 |
19.5 | 1 | |
RFID Button - 16mm (125kHz)
SEN-09417 |
9 | 2 | |
RFID Tag (125kHz)
COM-08310 |
1.95 |
1
Cannot be ordered at this time. |
|
Total: 67.55 |