Career Day

by BlinkertonLabs

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5 10   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
9.75 5   
Diffused LED - RGB 10mm
In stock COM-11120
10.5 10   
Trimpot 10K Ohm with Knob
In stock COM-09806
9.5 10   
Total: 34.75