WiKiSpeed AirBag

by yandreev3

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.5 2   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Transistor - NPN (BC547)
Retired COM-08928
2.5 5   
Cannot be ordered at this time.
ATX Power Supply Connector - Right Angle
In stock PRT-09498
2.1 1   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Arduino Pro Mini 328 - 5V/16MHz
Out of stock DEV-11113
10.95 1   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
5.9 2   
Cannot be ordered at this time.
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
Optoisolator - 1 Channel
Retired COM-00314
2.5 5   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
6.25 5   
Total: 51.45