AutoHome Stage 1

by Sam Zimmer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
2mm 10pin XBee Socket - SMD
In stock PRT-10030
2.1 2   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
LED - Basic Red 3mm
In stock COM-00533
0.45 1   
LED - Basic Green 3mm
In stock COM-09650
0.45 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Total: 54.4