Garage Door Openner

by Nodcah

Favorited Favorite 1

For my instructable!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fingerprint Scanner - 5V TTL (GT-511C1)
Retired SEN-11836
31.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Kit
Only 9 left! LCD-10097
28.95 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
1.95 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
2.84 1   
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
1.5 1   
9V Snap Connector
In stock PRT-00091
1.25 1   
9V Alkaline Battery
In stock PRT-10218
1.95 1   
Omron Snap Action Switch
In stock COM-00098
1.95 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.5 1   
Total: 72.84