Electronics Station

by Member #59782

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Hitec HS-422 (Standard Size)
34 available ROB-11884
41 2   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
17.5 10   
Female Headers
In stock PRT-00115
7 4   
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
Total: 229.15