stuff_I_wish_for

by Member #561930

Favorited Favorite 0

stuff that I wish I could get

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun WiFi Breakout - CC3000
Retired WRL-12072
34.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
2.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 30:1
Retired ROB-08911
15.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
AVR 40 Pin 16MHz 32K 8A/D - ATMega32
Retired COM-00209
8.8 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
AVR Programming Cable
In stock CAB-09215
2.1 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
13.95 1   
Total: 168.95