Piano Bench Mod

Favorited Favorite 0

This is a kit for modifying a piano bench for automated motion. The electronics fit in place of one of the adjustment knobs of the bench, and the second knob is removed. A 3D printed case completes the modification. Other basic components like headers are not included.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Rotary Encoder
In stock COM-09117
4.5 1   
Transistor - NPN (P2N2222A)
Retired COM-12852
0.5 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Mini Pushbutton Switch - Tall
Retired COM-08605
2.2 4   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Ceramic Resonator 8MHz
Out of stock COM-00542
0.95 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Total: 52.85