mbed Starter Kit - Part 9: PWM Sounds

by Shawn Hymel

Favorited Favorite 0

The parts listed are required for the mbed Starter Kit - Part 9: PWM Sounds. They may also be found in the mbed Starter Kit.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun TRRS 3.5mm Jack Breakout
30 available BOB-11570
4.5 1   
Total: 73.15