by wassabi
Product | Subtotal | Qty | |
---|---|---|---|
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Piezo Vibration Sensor - Small Horizontal
SEN-09198 |
9.95 | 1 | |
Solar Cell Large - 2.5W
PRT-07840 |
34.95 |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
5.95 |
1
Cannot be ordered at this time. |
|
Solid State Relay - 8A
COM-10636 |
9.9 |
2
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
|
JST Vertical Connector
PRT-08613 |
0.95 | 1 | |
DC Barrel Power Jack/Connector
PRT-00119 |
1.5 | 1 | |
Total: 74.75 |