Supplies

by Member #69583

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
42.5 5   
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
31 available SEN-08606
35.9 2   
USB micro USB SMD Connector
Retired PRT-08533
7.5 5   
Cannot be ordered at this time.
Surface Mount Navigation Switch
In stock COM-08184
8 5   
Force Sensitive Resistor 0.5"
In stock SEN-09375
22.5 3   
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
13.9 2   
Cannot be ordered at this time.
Total: 150.25