Luminescence Wish List from Cart

Favorited Favorite 0

Adam this is the list I sent earlier.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED String Lights - Pink (10M)
Retired COM-11754
9.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m (Chasing)
Retired COM-12930
9.95 1   
Cannot be ordered at this time.
Foam PCB Tape - 3M VHB Acrylic 1" (1 yard)
Retired PRT-12752
10.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
12.6 6   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
5 10   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
24.75 5   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Wire - Yellow 3m
Retired COM-10192
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
LED String Lights - RGB (10M)
Retired COM-11756
19.95 1   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
0.49
You save:
1.46 (75%)
1   
Cannot be ordered at this time.
LED String Lights - Blue (10M)
Retired COM-11750
9.95 1   
Cannot be ordered at this time.
LED String Lights - Red (10M)
Retired COM-11747
9.95 1   
Cannot be ordered at this time.
LED String Lights - Purple (10M)
Retired COM-11755
9.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
LED Holder - 5mm
In stock COM-11840
0.55 1   
EL Wire - Pink 3m
Retired COM-10198
9.95 1   
Cannot be ordered at this time.
Total: 219.69