Hardware Hackathon Kit

by BeardedInventor

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
10.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.65 3   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
Out of stock ROB-09065
9.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
Total: 55.9