Fly Pump

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
4.75 5   
Cannot be ordered at this time.
PICAXE 8 Pin Proto Kit
20 available DEV-08321
22.5 5   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
17.5 5   
Toggle Switch
In stock COM-09276
10.5 5   
Rocker Switch - SPST (round)
In stock COM-11138
2.75 5   
Big Red Box - Enclosure
In stock PRT-11366
52.5 5   
Black Metal Knob - 14x24mm
In stock COM-10002
8 5   
Vacuum Pump - 12V
In stock ROB-10398
94.75 5   
Total: 213.25