Bike LED kit.

by Member #362670

Favorited Favorite 0

Items needed to convert the Schwinn's lights to a rectified, smoothed, led circuit.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Soap Box Project Enclosure
Retired PRT-00138
3.95 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
2.5 10   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
4.5 10   
Super Capacitor - 10F/2.5V
In stock COM-00746
19.8 4   
Total: 41.3