thrust meter project

by Member #598183

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
24.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 90A
Retired SEN-09028
19.95 1   
Cannot be ordered at this time.
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Netduino Plus 2
Retired DEV-11608
59.95 1   
Cannot be ordered at this time.
Total: 113.7