Concave Button - Red
COM-09336

Concave Button - Red

SKU: COM-09336
$3.50
In stock
SKU
COM-09336
In stock
Stock/Discounts

Product Overview

This is a 35mm concave momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect for mashing. This button has a great tactile, 'clicky' feel.

Features:

  • Concave plunger design
  • Durable nylon material
  • Microswitch: max 3A @ 120 VAC
  • Microswitch reliability tested to 10,000,000 cycles
  • Includes 3 terminal microswitch
  • Net weight: 25g

Dimensions:

  • Bezel diameter: 32mm
  • Overall height: 65mm
  • Mounting hole: 1 1/8th inch paddle bit (1.125" / 28mm)

Hookup Accessories

Features & Specs

  • Concave plunger design
  • Durable nylon material
  • Microswitch: max 3A @ 120 VAC
  • Microswitch reliability tested to 10,000,000 cycles
  • Includes 3 terminal microswitch
  • Net weight: 25g* Bezel diameter: 32mm
  • Overall height: 65mm
  • Mounting hole: 1 1/8th inch paddle bit (1.125" / 28mm)

Customer Reviews

Concave Button - Red
Concave Button - Red
$3.50
COM-09336

Stock and Customer Discounts

$3.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing