SparkFun Live- Halloween Sweatshirt Hack

by Toni_K

Favorited Favorite 0

This wishlist enables you to create a flex sensor-driven, chasing EL wire costume for the SparkFun Live event on 10/14/2014 at 3pm MST.

You will also need standard soldering materials such as solder, a soldering wand, and wire strippers.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
EL Wire - Blue 3m (Chasing)
Retired COM-12925
9.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m (Chasing)
Retired COM-12928
9.95 1   
Cannot be ordered at this time.
EL Wire Chasing Adapter Cable
Retired COM-12934
3 2   
Cannot be ordered at this time.
SparkFun EL Sequencer
Retired COM-11323
34.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun Hoodie - XXL
Retired SWG-08741
24.95 1   
Cannot be ordered at this time.
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
0.25 1   
Cannot be ordered at this time.
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
Total: 126.65