Berwick Academy Paper Circuits (120 students)

by Gella

Favorited Favorite 0

For paper circuit card activity - https://learn.sparkfun.com/resources/81, https://learn.sparkfun.com/resources/70, or https://learn.sparkfun.com/resources/68

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
19.75 5   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
226.8
You save:
25.2 (10%)
120   
LED - 3mm Cycling RGB (fast)
In stock COM-11449
62.5
You save:
6.25 (9%)
125   
Total: 309.05