This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 3.0
Description: These color-changing LEDs take the work out of creating crazy, flashy, blinky… ness. Simply apply power and the LED will cycle through the RGB colorspace: no external controller necessary! These bright and festive LEDs make great decorations, LED “throwies”, indicator lights, etc. Typical forward voltage is 2V.
These 3mm LEDs are of the “fast-changing” variety, meaning they fade-cycle very quickly through several colors and then flash-cycle through several more colors before starting all over again.
Documents:
Ever hear of a thing called RGB? Red, Green, Blue? How about an RGB LED? These 5mm units have four pins - Cathode is the long…
CR1225 lithium metal 3V 12mm 47mAh coin cell batteries. Perfect small battery for miniature sensor node applications. Thes…
Ever hear of a thing called RGB? Red, Green, Blue? How about an RGB LED? These 5mm units have four pins - Cathode is the long…
Bare Conductive's Electric Paint is just like any other water-based paint... except that it's electrically conductive! This m…
This is the SparkFun LED Starter Kit, an ultimate assortment of LEDs packed into a single red box! Now, this isn't a box fill…
Ever hear of a thing called RGB? Red, Green, Blue? How about an RGB LED? These 5mm units have four pins: one for each color a…
These color-changing LEDs take the work out of creating crazy, flashy, blinky... ness. Simply apply power and the LED will cy…
These color-changing LEDs take the work out of creating crazy, flashy, blinky... ness. Simply apply power and the LED will cy…
These are small rare earth magnets - 0.25" cubed. Composed of Neodymium/Iron/Boron (NdFeB), these magnets are curiously stron…
This is the CR2025 20mm coin cell battery. You may be wondering what sets this guy apart from the more common CR2032 coin cel…
Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow. **Fea…
These color-changing LEDs take the work out of creating crazy, flashy, blinky... ness. Simply apply power and the LED will cy…
Ever hear of a thing called RGB? Red, Green, Blue? How about an RGB LED? These 5mm units have four pins: one for each color a…
These color-changing LEDs take the work out of creating crazy, flashy, blinky... ness. Simply apply power and the LED will cy…
These color-changing LEDs take the work out of creating crazy, flashy, blinky... ness. Simply apply power and the LED will cy…
This is the very popular RGB combo but in SMD form. These units have four pads with a common anode configuration. Use this on…
These are small rare earth magnets - 3/16" rings. Composed of Neodymium/Iron/Boron (NdFeB), these magnets are curiously stron…
LEDs - those blinky things. A must have for power indication, pin status, opto-electronic sensors, and fun blinky displays. …
LEDs - those blinky things. A must have for power indication, pin status, opto-electronic sensors, and fun blinky displays. …
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
LEDs - those blinky things. A must have for power indication, pin status, opto-electronic sensors, and fun blinky displays. …
We designed this board to give the user a low profile button without any sharp edges. Button closes when you push it and open…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
CR2032 Lithium metal 3V 250mAh button cell battery. Great for powering low power processors or blink an LED for weeks at a ti…
Forgot your password?
No account? Register one!
What’s the average period for these?