Prank

by Member #446609

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Quick Disconnect - Female 1/4" (bag of 50)
Retired PRT-11461
3.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1.25 5   
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
Total: 15.7