Actobotics Primer - Motors and Mounts

by Improvised Dynamics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Motor Mount - Swivel Mount
Retired ROB-12271
7.98 2   
Cannot be ordered at this time.
Motor Mount - Swivel Clamp (37mm)
Retired ROB-12524
11.98 2   
Cannot be ordered at this time.
Motor Mount - D Style
Retired ROB-12358
9.98 2   
Cannot be ordered at this time.
Motor Mount - C Style
Retired ROB-12168
9.98 2   
Cannot be ordered at this time.
Motor Mount - B Style
Retired ROB-12400
9.98 2   
Cannot be ordered at this time.
Motor Mount - Clamping
Retired ROB-12407
13.98 2   
Cannot be ordered at this time.
Standard Gearmotor - 81 RPM (3-12V)
Retired ROB-12310
49.9 2   
Cannot be ordered at this time.
Set Screw Hub - 6mm Bore
Retired ROB-12318
9.98 2   
Cannot be ordered at this time.
Total: 123.76