Full-Bridge Motor Driver Dual - L298N

The LN298 is a high voltage, high current, dual full-bridge motor driver designed to accept standard TTL logic levels and drive inductive loads such as relays, solenoids, DC and stepping motors.

Comes in a staggered, 15-lead Multiwatt package. Check below for a breakout board.

  • Operating supply voltage of up to 46V
  • 4.5-7VDC logic supply voltage
  • Total DC current of up to 4A
  • Low saturation voltage
  • Over-temperature protection
  • Logical '0' input up to 1.5V (high-noise immunity)

Full-Bridge Motor Driver Dual - L298N Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

2 Soldering

Skill Level: Rookie - The number of pins increases, and you will have to determine polarity of components and some of the components might be a bit trickier or close together. You might need solder wick or flux.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • AlanS / about 15 years ago / 4

    Hooray for bulk discounts passed on to us!

  • Davidjh / about 13 years ago / 3

    Just wanted to point out to read the datasheet on these, so you aren't misled. This is a dual channel device, and each channel is rated at 2A continuous, 3A peak. You ONLY get 4A continuous, up to 6A peak IF you paralell the two channels. You can't paralell the two channels to get 8A output. Just a caveat, and a reminder to RTFM ;)

  • Ivan747 / about 13 years ago / 2

    You sell the IC's but not the required diodes and hard to find low resistance, high power resistors.

    • ddegn / about 12 years ago / 1

      FYI The above YouTube link is dead.

    • 4dice / about 14 years ago / 1

      Gday Rogue1,
      Your demo was very helpful, and i am interesting in doing something very similiar. I was wondering if it would be possible to get the circuit you used? Or if anyone has a similiar one it would be greatly appreciated im_4dice@hotmail.com
      Thanks

  • waterside / about 14 years ago / 2

    Just about everyone who buys this will need some matching schottky diodes.
    How about stocking either some discrete diodes, or even better an integrated bridge like an ST L6210?

    • Member #136557 / about 12 years ago / 1

      The diodes aren't required for driving stepper motors are they?

      • ChrisG / about 12 years ago / 2

        The diodes are required for any inductive load, so yes you will.

    • Pork Rhombus / about 13 years ago / 1

      The 6210 is not a bridge - it's just an array of 8 Schottky diodes. Perhaps you are thinking of the L6201 which is a single H-bridge with integrated diodes.

    • R0B0T1CS / about 13 years ago * / 1

      LMD18200 includes integrated diodes and you can get free samples :)
      Yay for samples!
      http://www.national.com/mpf/LM/LMD18200.html#Overview
      But I'm still loyal to the LM298. I've Used them in my Mobot and a few prototypes.

  • SynapseRapture / about 10 years ago / 1

    Is the "peak" current synonymous with "inrush"? I have an actuator that has approximately 300 ms startup draw of ~10A, but under load is only pulling ~1.2A @ 12.6V. I don't know what kind of tolerance or suppression this package has, but those are the parameters I'm trying to accommodate.

  • Member #533067 / about 10 years ago / 1

    Looks cool; but while the data sheet indeed says 46VDC, and 2A continuous per channel, it also says 25W TOTAL dissipation. If that is per device not per channel, I interpret that to mean that if you are running at (for instance) 12.5V, you get 2 amps total to work with for continuous power, not 4 amps continuous; and to get 4 amps continuous, you'd have to be running at no higher than 6V and a 46V you'd be limited to around .5A total for both channels (all of which might be just fine for your app) but definitely NOT 46V continuous at 4A (184W). But I've never even played an electrical engineer on TV, so am I misinterpreting this?

    And for us unfortunate non-EE's can somebody at Sparkfun please, please translate the data sheet's note:

    "The external bridge of diodes D1 to D4 is made by four fast recovery elements (trr ≤ 200 nsec) that must be chosen of a VF as low as possible at the worst case of the load current. "

    into "buy this part number diode for a 12V motor between .5 and 2A, this p/n diode for 24V 4A," etc. (This is why I'm still using LMD18200s with all that integrated :-). Thanks!

  • Member #146820 / about 11 years ago / 1

    It looks like the LN298 is only rated to operate at -25 C. I'd like to use it at -40 C. Is it likely to work, or can I somewhere get one of these rated for lower temps?

    • MikeGrusin / about 11 years ago / 1

      You'll find many parts in two temperature ranges; "commercial" and "industrial". Commercial is usually something like 0C to 70C, industrial more like -40C to 85C. (Beyond this there are automotive and military temp ratings). This part doesn't seem to come in other temp ranges, but many companies make L298 variants so you should be able to find something out there. (Also note that while operating the part itself will warm up, so this one may work fine depending on your application.)

  • Member #301466 / about 11 years ago / 1

    I use 24Volt on a L298N i get 12 volts on 2 motors using 100% duty cycle.Is this normal. Shouldn't i get 24Volts for each motor output?Also if i stop one of the 2 motors i get for all the voltage to the one that is working.

    • David38 / about 11 years ago / 1

      Often the terminal voltage of a so-called "12 V battery" will get dragged down to 6 V (or lower!) when it's connected to a motor trying to move a heavy load. Test: If you wire both motors directly to your "24 V" power supply (replacing the L298 with some wires), do you see the same 12 V? If so, the L298 is working as designed; that is normal. (Although you may want to consider getting a higher-current power supply).

  • Rahul2 / about 11 years ago * / 1

    Love this chip, and it's hard to beat this price. I've written a tutorial on using this IC, with Arduino code, here.

    Also, with a little bit of bending, these fit nicely into a breadboard!

  • brianb000 / about 11 years ago / 1

    do you have any products that use this chip, or similar chip, that drive larger power FETS ?

  • Member #197750 / about 11 years ago / 1

    Again, hate to be "that guy", but, EAGLE footprint, please? :>

    • Kamiquasi / about 11 years ago / 3

      I'll be "that guy", then, and point you to the following:

      When you go to add a part, in the bottom left there's a Search field. Enter "L298" there. You should get the results from the SFE libraries there :)

      ( It's in SparkFun-PowerIC.lbr / Device: L298 / Package: L298 or L298HEATSINK. It's also available in the st-microelectronics.lbr library. )

  • Seawolves ROV team / about 12 years ago / 1

    Does anyone know if a bi-directional transient voltage suppressor diode between the motor poles could replace the diodes?

  • ChrisG / about 12 years ago / 1

    Any chance SFE will sell the L297?

  • Justins210 / about 13 years ago / 1

    Okay, will this work with pwm signals from arduino??? I'm thinking of pulsing the enable pin.

  • Scrotie McBoogerballs / about 13 years ago / 1

    Do you need the 4 diodes they have in the datasheet to run a motor?

    • You don't need them to run the motor. You need them so that the motor's inductivity doesn't kill the L298N when you turn the motor off. So I guess that if you only run the motor once and then throw your circuit away, you don't need the diodes. Though I suspect that that's not what you're trying to do. :-P

  • Can I use 3V TTL with this?

    • And what kinda diodes do I need for this?

      • No on the 3v ttl. You'll need to level shift it somehow. you can use the level shifting board available here, or there are ways to use a 5v pull up with a 3.3v logic system (you'll need to understand resistor voltage dividers), and you then just use your controller chip to pull the inputs low.
        Use a high voltage diode, I'd say 200v peak reverse bias. General purpose schottky or silicon diodes are fine. Fast switching would be good. you'll see very high, but very short lived currents through it.

        • ddegn / about 12 years ago / 3

          3.3V does work. As the datasheet says "logic high minimum 2.3V".

          I'm using these with a Rover 5 controlled by a 3.3V Propeller. Here's a link to the project.

        • Whoa, thanks for the fast response, it's me that was slow in checking my comments for replies. Is it okay to use 1000V rectifiers for the 'iodes? I've never really understood what the difference is between zeners, rectifiers, and schottkys. And how can I get me one 'o them pull-ups? I need to step up a voltage without inductors and I will only have a 3V power source.
          EDIT: I will be using NPN power transistors, only need speed control. You only need one diode! :^D

  • Member #164335 / about 13 years ago / 1

    Shouldn't say "Breakout board comming soon", when it's already here.

  • ECA / about 13 years ago / 1

    Puzzled. Soldered this to corresponding breakout board. Hooked up to 12 volt Battery pack as source and regulated Power supply as logic with no load. Absolute value of voltage in one direction was about 1.2 volts higher than the other on both sets of outputs (i.e. -10.5 volts vs + 9.3 volts). Is this expected or a bad chip or am I missing something?

  • Microzoul / about 14 years ago / 1

    if I hooked up four of these in parallel will I get 16 A to drive my 16 Amps DC load (boat motor) ?

    • cole.christensen / about 13 years ago / 1

      You'll want to use 5 or 6 or maybe 8. 4A is a maximum that will cause you problems if you plan on running at 100%.

    • ^TI Text-2-Speech voice^ Now spell: YES!! IF YOU HOOK UP A 16 AMP POWER SOURCE!! I THINK!! ^end TI Text-2-Speech voice^

  • meson800 / about 14 years ago / 1

    anyone know what the pitch is?

  • docman / about 15 years ago / 1

    concerning the eagle package:
    - check out MULTIWATT-15 and the L298 (st-microelectronics as manufacturer) in eagle >5.50+
    - good news guys, glad to see this old fellow put to good use. As a source of inspiration, check out the Solarbotics compact motor driver (also using L298).

  • roycohen2013 / about 15 years ago / 1

    do you guys have an eagle footprint for this

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Goodie

Beefy motor controller, handy for designing own controllers